RK 009-VT 1 1/4-2
Part of the RK-009 Series
Ordering Code: 0887016
UPC: 098268384079
Lead Free: No
1 1/4 to 2 Reduced Pressure Zone Total Relief Valve Kit, Series 009
This 1 1/4 through 2 IN 009 total relief valve repair kit provides all the parts necessary to repair the major internal components of this reduced pressure zone assembly. This kit consists of the relief valve assembly, seat, seat O-ring, upper stem O-ring, sensing passage O-ring, cover O-ring, and relief valve spring. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Genuine and original Watts parts
| Specifications | |
|---|---|
| Compatible Series or Model | 009 |
| Compatible Size Used On | 1 1/4 to 2 IN |
| Kit Contents | RV Assembly, Seat, Seat O-ring, Cover O-ring, Sensing Passage O-ring, Upper Stem O-ring, RV Spring |
| Kit Type | Total Relief Valve Kit |
| Lead Free | No |