RK 009-VT 1/4-1/2
Part of the RK-009 Series
Ordering Code: 0887294
UPC: 098268384123
Lead Free: Yes
Total Relief Valve Kit for 1/4 to 1/2 IN Reduced Pressure Zone Assembly, 009
This total relief valve repair kit provides all the parts necessary to repair or replace the relief valve on 1/4 to 1/2 inch reduced pressure zone assembly backflow preventer, model 009. The kit consists of seat, seat O-ring, stem and diaphragm assembly, stem O-ring, and cover O-ring relief valve spring.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Serviceable in the field
| Specifications | |
|---|---|
| Compatible Series or Model | LF009, 009 |
| Compatible Size Used On | 1/4 IN to 1/2 IN |
| Kit Contents | Seat, Seat O-ring, Stem and Diaphragm Assembly, Stem O-ring, Cover O-ring, RV Spring |
| Kit Type | Total Relief Valve Kit |
| Lead Free | Yes |