RK 009-VT 2 1/2-3
Discontinued - Replaced By: LFRK 009-VT 2 1/2-3
Part of the RK-009 Series
Ordering Code: 0887021
UPC: 098268384376
2 1/2 and 3 In Reduced Pressure Zone Vent Total Repair Kit
This 2 1/2 and 3 IN 009 total relief valve repair kit provides all the parts necessary to replace the major internal components of the applicable reduced pressure zone assembly. The kit consists of seat, seat O-ring, stem assembly, spring, two piston O-rings, flow tube O-ring, and cover O-ring. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Genuine and original Watts parts
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Seat, Stem Assembly, Spring, 2 Piston O-rings, Flow Tube O-ring, Cover O-ring |
| Kit Type | Total Relief Valve Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |