RK 009M1-CK1-SS
Discontinued
Part of the RK-009 Series
Ordering Code: 0887272
UPC: 098268507140
Lead Free: YES
1 1/4 to 2 Backflow Repair Kit, First Check, 009M1
This 1 1/4-2 IN first check replacement kit for series 009M1 is used for checking for tightness against the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a first check assembly, cover O-ring and sensing passage O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- First check kit
| Specifications | |
|---|---|
| Kit Contents | First Check Assembly, Cover O-ring, Sensing Passage O-ring |
| Kit Type | First Check Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |