RK 009M1-RC2 1 1/4-2
Part of the RK-009 Series
Ordering Code: 0887275
UPC: 098268384215
Lead Free: Yes
Second Check Rubber Parts Repair Kit, 009M1
This second check rubber parts replacement kit is used for repairing the parts to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a second check assembly O-ring, disc holder assembly, cover O-ring and sensing passage O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Second check rubber parts kit
| Specifications | |
|---|---|
| Compatible Series or Model | 009M1 |
| Compatible Size Used On | 1 1/4 to 2 IN |
| Kit Contents | Second Check Assembly O-ring, Disc Holder Assembly, Cover O-ring, Sensing Passage O-ring |
| Kit Type | Second Check Rubber Parts Kit |
| Lead Free | Yes |