RK 009M1-RT
Part of the RK-009 Series
Ordering Code: 0887280
UPC: 098268384802
Lead Free: No
1 1/4 to 2 IN Reduced Pressure Zone Assembly Complete Rubber Parts Kit
This complete rubber parts replacement kit is used for repairing the parts to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a two check assembly O-rings, two disc assemblies, one cover O-ring, one RV diaphragm, one RV seat O-ring, one sensing passage O-ring, one diaphragm plate O-ring, one RV lower stem O-ring, one RV upper stem O-ring, one RV disc assembly and one bleed screw O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Complete rubber parts kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LF009M1, 009M1 |
| Compatible Size Used On | 1 1/4 to 2 IN |
| Kit Contents | 2 Check Assembly O-rings, 2 Disc Assemblies, 1 Cover O-ring, 1 RV Diaphragm, 1 RV Seat O-ring, 1 Sensing Passage O-ring, 1 Diaphragm Plate O-ring, 1 RV Lower Stem O-ring, 1 RV Upper Stem O-ring, 1 RV Disc Assembly, 1 Bleed Screw O-ring |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | No |