RK 009M1-RV
Part of the RK-009 Series
Ordering Code: 0887276
UPC: 098268384222
Lead Free: No
1 1/4 to 2 IN Backflow Repair Kit, Relief Valve Rubber Parts Kit, 009M1
This relief valve rubber parts replacement kit is used for repairing the parts to the relief valve, series 009M1. This kit consists of a diaphragm, seat O-ring, cover O-ring and sensing passage O-ring. For valve sizes 1 1/4-2 IN.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | 009M1 |
| Compatible Size Used On | 1 1/4 to 2 IN |
| Kit Contents | Diaphragm, Seat O-ring, Cover O-ring, Sensing Passage O-ring |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | No |