RK 009M1-T 1 1/4-2
Part of the RK-009 Series
Ordering Code: 0887269
UPC: 098268545128
Lead Free: No
1 1/4 to 2 IN Reduced Pressure Zone Total Repair Kit, Series 009M1
This 1 1/4 through 2 IN 009M1 total repair kit provides all the parts necessary to replace the major internal components of the applicable reduced pressure zone assembly. This kit consists of first and second check valve assemblies and relief valve assembly. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Genuine and original Watts parts
| Specifications | |
|---|---|
| Compatible Series or Model | 009M1 |
| Compatible Size Used On | 1 1/4 to 2 IN |
| Kit Contents | Relief Valve Repair Kit, First Check Repair Kit, Second Check Repair Kit, Retainer-If Plastic |
| Kit Type | Total Repair Kit |
| Lead Free | No |