RK 009M1-VT 1 1/4-2
Part of the RK-009 Series
Ordering Code: 0887277
UPC: 098268384239
Lead Free: No
1 1/4 to 2 Reduced Pressure Zone Assembly Repair Kit, Total Relief Valve Kit, for 009M1
This 1 1/4 through 2 IN 009M1 total relief valve repair kit provides all the parts necessary to replace the major internal components of the applicable reduced pressure zone assembly. The kit consists of relief valve assembly, seat, seat O-ring, cover O-ring, sensing passage-ring, upper stem O-ring, and relief valve spring. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Genuine and original Watts parts
| Specifications | |
|---|---|
| Compatible Series or Model | LF009M1, 009M1 |
| Compatible Size Used On | 1 1/4 to 2 IN |
| Kit Contents | RV Assembly, Seat, Seat O-ring, Cover O-ring, Sensing Passage O-ring, Upper Stem O-ring, RV Spring |
| Kit Type | Total Relief Valve Kit |
| Lead Free | No |