RK 009M2-CK1 1 1/4-1 1/2
Part of the RK-009 Series
Ordering Code: 0887300
UPC: 098268384253
Lead Free: Yes
1 1/4 and 1 1/2 IN Reduced Pressure Zone First Check Kit
This 1 1/4 and 1 1/2 IN 009M2 first check kit provides all the parts necessary to replace the major internal components of the applicable reduced pressure zone assembly. The check kit consists of the check assembly and cover O-ring. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Genuine and original Watts parts
| Specifications | |
|---|---|
| Compatible Series or Model | LF009M2, 009M2 |
| Compatible Size Used On | 1 1/4 to 1 1/2 IN |
| Kit Contents | First Check Assembly, Cover O-ring, Sensing Passage O-ring |
| Kit Type | First Check Kit |
| Lead Free | Yes |