RK 009M2-CK2 2
Part of the RK-009 Series
Ordering Code: 0887541
UPC: 098268651348
Lead Free: Yes
Second Check Repair Kit for 2 IN Reduced Pressure Zone Assembly 009M2
This second check repair kit provides all the parts necessary to repair or replace the second check on a 2 inch reduced pressure zone assembly backflow preventer, model 009M2. The check kit consists of the check assembly, cover O-ring, and sensing passage O-ring.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Serviceable in the field
| Specifications | |
|---|---|
| Compatible Series or Model | LF009M2, 009M2 |
| Compatible Size Used On | 2 IN |
| Kit Contents | Second Check Assembly, Cover O-ring, Sensing Passage O-ring |
| Kit Type | Second Check Kit |
| Lead Free | Yes |