RK 009M2-CK2 3/4
Part of the RK-009 Series
Ordering Code: 0887001
UPC: 098268346510
Lead Free: Yes
3/4 IN Reduced Pressure Zone Assembly Backflow Repair Kit, Second Check Kit, for 009M2
This 3/4 IN 009M2 second check repair kit provides all the parts necessary to replace the major internal components of the applicable reduced pressure zone assembly. The check kit consists of the check assembly, and cover O-ring. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Genuine and original Watts parts
| Specifications | |
|---|---|
| Compatible Series or Model | LF009M2, 009M2 |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Check Assembly, Cover O-ring |
| Kit Type | Second Check Kit |
| Lead Free | Yes |