RK 009M2-RC1 1
Part of the RK-009 Series
Ordering Code: 0887791
UPC: 098268699487
Lead Free: Yes
1 IN Backflow Repair Kit, First Check Rubber Parts Kit, 009M2
This 1 IN first check check rubber parts replacement kit for series 009M2is used for repairing the parts to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a disc, cover O-ring and a seat O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Includes disc, cover O-ring and a seat O-ring
| Specifications | |
|---|---|
| Compatible Series or Model | 009M2 |
| Compatible Size Used On | 1 IN |
| Kit Contents | Disc, Cover O-ring, Seat O-ring |
| Kit Type | First Check Rubber Parts Kit |
| Lead Free | Yes |