RK 009M2-RC1 1 1/4-1 1/2
Part of the RK-009 Series
Ordering Code: 0887304
UPC: 098268384277
Lead Free: Yes
1 1/4 to 1 1/2 IN Backflow Repair Kit, First Check Rubber Parts Kit, 009M2
This 1 1/4-1 1/2 IN first check rubber parts replacement kit for series 009M2 is used for repairing the parts to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a first check assembly O-ring, disc holder assembly, cover O-ring and sensing passage O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- First check rubber parts kit
| Specifications | |
|---|---|
| Compatible Series or Model | 009M2 |
| Compatible Size Used On | 1 1/4 to 1 1/2 IN |
| Kit Contents | First Check Assembly O-ring, Disc Holder Assembly, Cover O-ring, Sensing Passage O-ring |
| Kit Type | First Check Rubber Parts Kit |
| Lead Free | Yes |