RK 009M2-RC3
Part of the RK-009 Series
Ordering Code: 0887003
UPC: 098268346619
Lead Free: Yes
3/4 Backflow Check Rubber Repair Kit, 009M2
This 3/4 IN check rubber parts replacement kit for series 009M2 is used for repairing the parts to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a disc, cover O-ring and seat O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Check rubber parts kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 009M2 |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Disc, Cover O-ring, Seat O-ring |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | Yes |