RK 009M2-RT 1
Part of the RK-009 Series
Ordering Code: 0887787
UPC: 098268699449
Lead Free: Yes
1 IN Reduced Pressure Zone Assembly Total Rubber Parts Kit
This total rubber parts replacement kit is used for repairing the parts to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a diaphragm, two discs, two disc assemblies, stem O-rings, cover O-ring, two seat O-rings and RV seat O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- diaphragm, two discs, two disc assemblies, stem O-rings, cover O-ring, two seat O-rings and RV seat O-ring included
| Specifications | |
|---|---|
| Compatible Series or Model | LF009M2, 009M2 |
| Compatible Size Used On | 1 IN |
| Kit Contents | Diaphragm, 2 Disc Assemblies, Stem O-rings, Cover O-ring, 2 Seat O-rings, RV Seat O-ring |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |