RK 009M2-RT 2
Part of the RK-009 Series
Ordering Code: 0887547
UPC: 098268651409
Lead Free: Yes
2 IN Reduced Pressure Zone Assembly Total Rubber Parts Kit
The reduced pressure zone total rubber parts kit for the 2 inch 009M2 Series consist of two check assembly o-rings, two disc assemblies, one cover o-ring, one relief valve diaphragm, relief valve seat o-ring, one sensing passage o-ring, one diaphragm plate o-ring, one relief upper and one lower stem o-ring, one relief valve disc assembly and one bleed screw o-ring.
Features
- 1 IN 009 M2 reduced pressure zone total rubber parts kit
- All check valve and relief valve O-Rings
- Two disc assemblies, one relief valve disc assembly
- Diaphragm
| Specifications | |
|---|---|
| Compatible Series or Model | LF009M2, 009M2 |
| Compatible Size Used On | 2 IN |
| Kit Contents | 2 Check Assembly O-rings, 2 Disc Assemblies, 1 Cover O-ring, 1 RV Diaphragm, 1 RV Seat O-ring, 1 Sensing Passage O-ring, 1 Diaphragm Plate O-ring, 1 RV Lower Stem O-ring, 1 RV Upper Stem O-ring, 1 RV Disc Assembly, 1 Bleed Screw O-ring |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |