RK 009M2-RT 3/4
Part of the RK-009 Series
Ordering Code: 0886999
UPC: 098268346602
Lead Free: Yes
3/4 IN Reduced Pressure Zone Assembly Total Rubber Parts Kit, for 009M2
The reduced pressure zone total rubber parts kit for the 3/4 inch 009M2 Series consists of diaphragm, two disc assemblies, stem o-rings, cover o-ring two seat o-rings and relief valve seat o-ring.
Features
- 3/4 IN 009M2 reduced pressure zone total rubber parts kit
- Two disc assemblies
- Stem and cover O-rings
- Diaphragm
| Specifications | |
|---|---|
| Compatible Series or Model | LF009M2, 009M2 |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Diaphragm, 2 Disc Assemblies, Stem O-rings, Cover O-ring, 2 Seat O-rings, RV Seat O-ring |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |