RK 009M2-RV 1 1/4-1 1/2
Part of the RK-009 Series
Ordering Code: 0887306
UPC: 098268384291
Lead Free: Yes
1 1/4 to 1 1/2 IN Backflow Repair Kit, Relief Valve Rubber Parts Kit, 009M2
This relief valve rubber parts replacement kit is used for repairing the parts to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a diaphragm, seat O-ring, cover O-ring and sensing passage O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LF009M2, 009M2 |
| Compatible Size Used On | 1 1/4 to 1 1/2 IN |
| Kit Contents | Diaphragm, Seat O-ring, Cover O-ring, Sensing Passage O-ring |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | Yes |