RK 009M2-RV 2
Part of the RK-009 Series
Ordering Code: 0887544
UPC: 098268651379
Lead Free: Yes
2 IN Backflow Repair Kit, Relief Valve Rubber Parts Kit, 009M2
This relief valve rubber parts replacement kit is used for repairing the parts to relief valve, model 009M2-RV, to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a diaphragm, seat O-ring, cover O-ring and sensing passage O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Includes diaphragm, disc assembly, stem O-ring
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LF009M2, 009M2 |
| Compatible Size Used On | 2 IN |
| Kit Contents | Diaphragm, Seat O-ring, Cover O-ring, Sensing Passage O-ring |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | Yes |