RK 009M2-SS-CK1
Part of the RK-009 Series
Ordering Code: 0887514
UPC: 098268699197
Lead Free: YES
3/4 IN First Check Kit, for 009M2
This 3/4 inch first check replacement kit for series 009 is used for checking for tightness against the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a first check assembly, cover O-ring and sensing passage O-ring.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Genuine and original Watts parts
| Specifications | |
|---|---|
| Compatible Series or Model | 009M2 |
| Compatible Size Used On | 6 IN |
| Kit Contents | Check Assembly, Cover O-ring |
| Kit Type | First Check Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |