RK 009M2-T 3/4
Part of the RK-009 Series
Ordering Code: 0887302
UPC: 098268545098
Lead Free: Yes
3/4 IN Reduced Pressure Zone Total Repair Kit, for 009M2
This 3/4 IN 009M2 total repair kit provides all the parts necessary to replace the major internal components of the applicable reduced pressure zone assembly. This kit consists of a cover O-ring, first and second check assemblies, seat, seat O-ring, stem and diaphragm assembly, stem O-ring, and RV spring. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Genuine and original Watts parts
| Specifications | |
|---|---|
| Compatible Series or Model | LF009M2, 009M2 |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Relief Valve Repair Kit, First Check Repair Kit, Second Check Repair Kit, Retainer |
| Kit Type | Total Repair Kit |
| Lead Free | Yes |