RK 009M2-VT 1 1/4-1 1/2
Part of the RK-009 Series
Ordering Code: 0887307
UPC: 098268384307
Lead Free: Yes
Total Relief Valve Kit for 1 1/4 and 1 1/2 IN Reduced Pressure Zone Assembly, 009M2
This total relief valve repair kit provides all the parts necessary to repair or replace the relief valve on 1 1/4 and 1 1/2 inch reduced pressure zone assembly backflow preventer, model 009M2. The kit consists of relief valve assembly, seat, seat O-ring, cover O-ring, sensing passage-ring, upper stem O-ring, and relief valve spring.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Serviceable in the field
| Specifications | |
|---|---|
| Compatible Series or Model | LF009M2, 009M2 |
| Compatible Size Used On | 1 1/4 to 1 1/2 IN |
| Kit Contents | RV Assembly, Seat, Seat O-ring, Cover O-ring, Sensing Passage O-ring, Upper Stem O-ring, RV Spring |
| Kit Type | Total Relief Valve Kit |
| Lead Free | Yes |