RK 009M2-VT 3/4
Part of the RK-009 Series
Ordering Code: 0887002
UPC: 098268346527
Lead Free: Yes
3/4 IN Reduced Pressure Zone Assembly Repair Kit, Total Relief Valve Kit, for 009M2
This 3/4 IN 009M2 total relief valve repair kit provides all the parts necessary to replace the major internal components of the applicable reduced pressure zone assembly. The kit consists of seat, seat O-ring, stem and diaphragm assembly, stem O-ring, cover O-ring relief valve spring. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Genuine and original Watts parts
| Specifications | |
|---|---|
| Compatible Series or Model | LF009M2, 009M2 |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Seat, Seat O-ring, Stem and Diaphragm Assembly, Stem O-ring, Cover O-ring, RV Spring |
| Kit Type | Total Relief Valve Kit |
| Lead Free | Yes |