RK 009M3-RC3
Part of the RK-009 Series
Ordering Code: 0888522
UPC: 098268810325
Lead Free: Yes
3/4 IN Reduced Pressure Zone Rubber Parts Kit, for 009M3
This 3/4 inch check rubber parts replacement kit for Series 009M3 is used for repairing the parts to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a disc, cover O-ring and a seat O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Check rubber parts kit
| Specifications | |
|---|---|
| Compatible Series or Model | 009M3 |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Disc, Cover O-ring, Seat O-ring |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | Yes |