RK 009M3-RT
Part of the RK-009 Series
Ordering Code: 0888526
UPC: 098268810363
Lead Free: Yes
Total Rubber Parts Kit for 3/4 IN Reduced Pressure Zone Assembly, 009M3
This total rubber parts kit provides all the parts necessary to repair or replace the rubber parts on a 3/4 inch reduced pressure zone assembly backflow preventer, model 009M3. This kit consists of diaphragm, two disc assemblies, stem O-rings, cover O-ring, two seat O-rings and relief valve seat O-ring.
Features
- 3/4 in 009M3 reduced pressure zone total rubber part kit
- Two disc assemblies
- Stem and cover O-rings
- Diaphragm
| Specifications | |
|---|---|
| Compatible Series or Model | LF009M3, 009M3 |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Diaphragm, 2 Disc Assemblies, Stem O-rings, Cover O-ring, 2 Seat O-rings, RV Seat O-ring |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |