RK 009M3-T 3/4
Part of the RK-009 Series
Ordering Code: 0888527
UPC: 098268538212
Lead Free: Yes
3/4 IN Reduced Pressure Zone Total Repair Kit, for 009M3
This 3/4 IN 009M3 total repair kit provides all the parts necessary to replace the major internal components of the applicable reduced pressure zone assembly. This kit consists of first check repair kit, second check repair kit, and relief valve repair kit. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Genuine and original Watts parts
| Specifications | |
|---|---|
| Compatible Series or Model | LF009M3, 009M3 |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Relief Valve Repair Kit, First Check Repair Kit, Second Check Repair Kit, Retainer |
| Kit Type | Total Repair Kit |
| Lead Free | Yes |