RK 009M3-VT 3/4
Part of the RK-009 Series
Ordering Code: 0888524
UPC: 098268810349
Lead Free: Yes
Total Relief Valve Kit for 3/4 IN Reduced Pressure Zone Assembly 009M3
This total relief valve repair kit provides all the parts necessary to repair or replace the relief valve on a 3/4 inch reduced pressure zone assembly backflow preventer, model 009M3. This kit consists of relief valve assembly, seat, seat O-ring, cover O-ring, sensing passage-ring, upper stem O-ring, and relief valve spring.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Serviceable in the field
| Specifications | |
|---|---|
| Compatible Series or Model | LF009M3, 009M3 |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Seat, Seat O-ring, Stem and Diaphragm Assembly, Stem O-ring, Cover O-ring, RV Spring |
| Kit Type | Total Relief Valve Kit |
| Lead Free | Yes |