UK 009-A 1
Part of the RK-009 Series
Ordering Code: 0887776
UPC: 098268475685
Lead Free: NO
1 IN Union Kit, for 009-A
| Specifications | |
|---|---|
| Compatible Series or Model | 009 |
| Compatible Size Used On | 1 IN |
| Kit Type | Repair Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |