UK 009-A 2
Discontinued
Part of the RK-009 Series
Ordering Code: 0887778
UPC: 098268475708
Lead Free: NO
2 In Union Kit, For 009-A
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Repair Kit |
Lead Free | NO |
Product Group | BACKFLOW KITS |