UK 009-A 3/4
Part of the RK-009 Series
Ordering Code: 0887775
UPC: 098268475678
Lead Free: NO
3/4 IN Union Kit, for 009-A
| Specifications | |
|---|---|
| Compatible Series or Model | 009 |
| Compatible Size Used On | 3/4 IN |
| Kit Type | Repair Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |