1000DCV-RETAINER CLIP 8 & 10
Features
- Factory replacement kit
- For 8 and 10 IN valve
- Use on series 1000DCV single check valve
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 1000DCV |
| Compatible Size Used On | 8 IN, 10 IN |
| Kit Contents | Retainer Clip |
| Kit Type | Retainer Kit |
| Lead Free | Yes |