ARK EPOXY-S 8-10
Features
- Factory replacement kit
- For 8 and 10 IN valve
- Use on series 1000DCV single check valve
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | 1000DCV |
Compatible Size Used On | 8 IN, 10 IN |
Kit Contents | Seat, Seat O-ring, Cover Gasket |
Kit Type | Seat Kit |
Lead Free | Yes |