4002 EPOXY
Features
- Factory replacement kit
- For 8 and 10 IN valve
- Use on series 2000DCA double check valve assembly, 3000DCDC double check detector assembly,
- Use on 4000RP reduced pressure zone assembly and 5000RPDA reduced pressure detector assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | YES |
| Compatible Series or Model | 2000DCA, 3000DCA, 4000RP |
| Compatible Size Used On | 8 IN, 10 IN |
| Kit Type | Repair Kit |
| Lead Free | Yes |