ARK EPOXY-C 4
Features
- Factory replacement kit
- For 4 IN valve
- Use on series 1000DCV single check valve
| Specifications | |
|---|---|
| Compatible Series or Model | 1000DCV |
| Compatible Size Used On | 4 IN |
| Kit Contents | Cover, Cover Gasket, Vent Screw, Cover Hardware |
| Kit Type | Cover Kit |
| Lead Free | Yes |