ARK EPOXY-S 6
Features
- Factory replacement kit
- For 6 IN valve
- Use on series 1000DCV single check valve
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 1000DCV |
| Compatible Size Used On | 6 IN |
| Kit Contents | Seat, Seat O-ring, Cover Gasket |
| Kit Type | Seat Kit |
| Lead Free | Yes |