ARK SS-C 2 1/2-4
Features
- Factory replacement kit
- For 2 1/2 to 4 IN valve
- Use on series 4000SS reduced pressure valve assembly, 5000SS reduced pressure detector assembly
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | 4000SS, 5000SS |
Compatible Size Used On | 2 1/2 IN to 4 IN |
Kit Contents | Groove Coupler, Gasket |
Kit Type | Cover Kit |
Lead Free | Yes |