RK 188/288/388-T 1/2
Part of the RK 188/288/388 Series
Ordering Code: 0887171
UPC: 098268351149
Lead Free: YES
1/2 IN Anti-Siphon Vacuum Breaker Total Repair Kit
This total repair kit is used to repair a 1/2 inch anti-siphon vacuum breaker most commonly used in commercial, industrial applications to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. This repair kit consists of a disc and disc float, a bonnet and O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Hot or cold water use
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 188, LF288, 288, LF388, 388 |
| Compatible Size Used On | 1/2 IN |
| Kit Contents | Disc Assembly (Includes Disc and Disc Float), Bonnet O-ring |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |