ARK 2000B-C 1
Discontinued - Replaced By: LFARK 2000B-C 1
Part of the RK-2000B Series
Ordering Code: 7016345
UPC: 098268932799
ARK 2000B-C 1 COVER KIT
Features
- Factory Replacement Kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | NO |
| Product Group | AMES KITS |