ARK 2000B-C 1 1/4-1 1/2
Features
- Factory replacement kit
- For 1 1/4 to 1 1/2 IN valve
- Use on series 2000B double check valve assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 2000B |
| Compatible Size Used On | 1 1/4 to 1 1/2 |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | Yes |