ARK 2000B-C 2
Features
- Factory replacement kit
- For 2 IN valve
- Use on series 2000B/LF2000B double check valve assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 2000B, LF2000B |
| Compatible Size Used On | 2 IN |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | YES |
| Product Group | AMES KITS |