ARK 2000B-CK1 2
This 1 1/2 and 2 IN first check repair kit provides all the parts necessary to replace the major internal components of the applicable double check valve assembly, series 2000B. The check kit consists of a seat, seat O-ring, disc assembly, spring, check cage, and cover O-ring. All parts are genuine and original to the valve.
Features
- Factory replacement part
- For 2 IN backflow preventer
- No special tools required for servicing
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Compatible Series or Model | 2000BM1 |
| Compatible Size Used On | 2 IN |
| Kit Contents | Seat, Seat O-ring, Disc Assembly, Spring, Check Cage, Cover O-ring |
| Kit Type | First Check Kit |
| Lead Free | Yes |