ARK 2000B-CK4 1/2
Features
- Factory replacement kit
- For 1/2 IN valve
- Use on series 2000B double check valve assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 2000B |
| Compatible Size Used On | 1/2 IN |
| Kit Contents | Seat, Seat O-ring, Disc Assembly, Spring, Check Cage, Cover O-ring |
| Kit Type | First or Second Check Kit |
| Lead Free | Yes |