ARK 2000B-RT 1
Features
- Factory replacement kit
- For 1 IN valve
- Use on series 2000B double check valve assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 2000B |
| Compatible Size Used On | 1 IN |
| Kit Contents | 2 Cover O-rings, 2 Disc Assemblies, 2 Seat O-rings |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |