ARK 2000B-RT 1/2
Features
- Factory replacement kit
- For 1/2 IN valve
- Use on 2000B double check valve assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 2000B |
| Compatible Size Used On | 1/2 IN |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | YES |
| Product Group | AMES KITS |