HK AFBV-E 1 1/4
This 1 1/4 backflow handle kit, AFBV-E-F is for Ames backflow.
Features
- Factory replacement kit
- For 1 1/4 IN valve
- Use on series 2000B, 4000B and A200 Ball Valves
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 2000B, 4000B, A200 |
| Compatible Size Used On | 1 1/4 IN |
| Kit Contents | Handle |
| Kit Type | Handle Kit |
| Lead Free | No |