HK AFBV-F 2
Discontinued - Replaced By: HK FBV-F 2
Part of the RK-2000B/4000B/A200 Series
Ordering Code: 7017599
UPC: 098268063738
Lead Free: NO
2 Backflow Handle Kit, Afbv-F
This 2 backflow handle kit, AFBV-F is for Ames backflow.
Features
- Factory Replacement Part
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Handle |
| Kit Type | Handle Kit |
| Lead Free | NO |
| Product Group | AMES KITS |