HK AFBV-LH-E 1 1/2
This 1 1/2 IN backflow handle kit, AFBV-LH-TH-E-F is for Ames backflow.
Features
- Factory replacement kit
- For 1 1/2 IN valve
- Use on series AFBV irrigation swing spring check valve
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | AFBV |
| Compatible Size Used On | 1 1/2 IN |
| Kit Contents | Locking Handle, Latch |
| Kit Type | Handle Kit |
| Lead Free | NO |
| Product Group | AMES KITS |