HK AFBV-LH-F 1 1/2
This 1 1/2 IN backflow handle kit, AFBV-LH-TH-F is for Ames backflow.
Features
- Factory replacement part
- For 1 1/2 IN backflow
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Lever Handle |
| Kit Type | Handle Kit-Lever |
| Lead Free | Not In Scope |
| Product Group | AMES KITS |