HK AFBV-LH-TH-F 1/4-3/4
This 1/4-3/4 IN backflow handle kit, AFBV-LH-TH-F is for Ames backflow.
Features
- Factory replacement kit
- For 1/2 to 3/4 IN valve
- Use on irrigation swing spring check valve
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | AFBV |
| Compatible Size Used On | 1/2 IN to 3/4 IN |
| Kit Contents | Locking Handle, Latch |
| Kit Type | Handle Kit |
| Lead Free | NO |
| Product Group | AMES KITS |